IESNA:LM-63-2002
[TEST]P1379997
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-750-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29813.7
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4446.4 4652.8 4939.0 4965.6 4992.2 4932.3 4726.0 4446.4 4419.8 4646.1 4959.0 5404.9 6024.0 6722.9 7475.1 8154.0 8733.1 9265.6 
9917.9 10556.9 11156.0 11322.4 10776.6 9824.7 7714.7 4133.6 2596.0 1897.1 1411.1 1031.7 725.5 545.8 399.4 213.0 66.6 13.3 0.0 
4446.4 4726.0 4939.0 5018.9 5038.8 4985.6 4772.6 4473.1 4446.4 4672.7 5012.2 5398.3 6057.3 6709.6 7461.7 8213.9 8839.6 9338.8 
9997.8 10636.8 11229.2 11415.6 10936.3 9851.4 7574.9 4146.9 2695.8 1923.7 1424.5 1038.4 738.9 552.5 419.3 239.6 66.6 13.3 0.0 
4446.4 4726.0 4952.3 5052.2 5038.8 5005.6 4852.5 4606.2 4486.4 4672.7 4952.3 5345.0 5937.4 6563.1 7415.2 8353.7 8972.7 9325.5 
9964.5 10616.8 11269.2 11688.5 11522.1 10537.0 8686.5 5065.5 3215.0 2363.0 1737.3 1204.8 858.7 632.4 459.3 306.2 73.2 13.3 0.0 
4446.4 4692.7 4919.0 5052.2 5092.1 5112.1 5012.2 4812.5 4639.5 4692.7 4905.7 5205.2 5644.6 6283.6 6935.9 7581.6 8273.8 8899.5 
9558.5 10244.1 11036.2 11775.0 11961.4 11428.9 10197.5 6942.6 4047.0 2968.7 2236.5 1644.1 1138.2 805.4 505.9 306.2 93.2 13.3 0.0 
4446.4 4679.4 4939.0 5092.1 5178.6 5231.9 5225.2 5105.4 4978.9 4905.7 4978.9 5185.3 5511.4 5957.4 6509.9 7128.9 7708.0 8413.6 
9072.6 9778.1 10630.2 11595.3 12493.9 12693.6 11974.7 9917.9 6004.0 3441.3 2509.4 1976.9 1331.3 905.3 605.7 352.8 139.8 20.0 0.0 
4446.4 4672.7 4912.4 5098.7 5245.2 5358.3 5418.3 5431.6 5385.0 5345.0 5371.7 5451.5 5631.3 5924.1 6330.2 6862.7 7481.7 8160.7 
8846.3 9591.8 10430.5 11355.7 12520.6 13825.2 14344.4 13838.5 10996.3 6450.0 3022.0 1797.2 1251.4 818.7 525.9 312.8 139.8 26.6 0.0 
4446.4 4626.1 4845.8 5065.5 5265.2 5451.5 5598.0 5744.4 5837.6 5930.8 5984.0 6130.5 6330.2 6516.5 6816.1 7202.1 7714.7 8360.3 
9205.7 10084.3 10943.0 11728.5 12547.2 13958.3 16208.2 18138.5 18258.3 14697.2 9365.5 4399.8 1677.4 945.2 532.5 279.6 139.8 39.9 
0.0 
4446.4 4572.9 4779.2 4992.2 5238.5 5464.8 5697.8 5937.4 6210.4 6503.2 6836.1 7095.6 7308.6 7535.0 7794.6 8227.2 8932.8 
9665.0 10523.7 11535.4 12487.3 13399.2 14284.5 15316.2 16913.7 19296.7 22465.1 22505.0 19476.4 14031.5 8773.0 4100.3 1151.5 
512.5 173.1 53.3 0.0 
4446.4 4552.9 4699.4 4892.4 5078.8 5365.0 5584.7 5910.8 6283.6 6669.6 7162.2 7634.8 8134.0 8706.5 9372.1 10224.1 11136.0 
12314.2 13432.5 14510.8 15555.8 16454.4 17239.9 18005.4 18957.2 20348.4 22551.6 24142.5 23317.1 20248.6 14537.4 5191.9 1251.4 
539.2 179.7 59.9 0.0 
4446.4 4519.6 4639.5 4799.2 5012.2 5245.2 5498.1 5797.7 6110.5 6523.2 6982.5 7448.4 7980.9 8513.4 9212.4 9991.2 10996.3 
12214.4 13445.8 14690.5 15961.9 17060.2 18052.0 19017.1 20182.0 21693.0 23889.6 25433.8 23956.1 21386.8 14411.0 4686.1 1098.3 
505.9 179.7 66.6 0.0 
4446.4 4499.7 4612.8 4752.6 4919.0 5105.4 5305.1 5571.3 5830.9 6163.8 6536.5 6922.6 7288.7 7748.0 8287.1 8939.5 9724.9 10690.1 
11602.0 12593.8 13539.0 14450.9 15282.9 16108.3 17100.1 18571.2 20415.0 21200.4 19236.8 17306.5 12087.9 3814.1 985.1 439.3 
153.1 66.6 0.0 
4446.4 4486.4 4572.9 4659.4 4805.9 4919.0 5078.8 5265.2 5498.1 5724.4 5957.4 6210.4 6476.6 6696.3 7029.1 7355.2 7861.1 8413.6 
9046.0 9704.9 10224.1 10843.2 11495.5 12147.8 13146.3 14437.6 16274.7 16627.5 14470.9 12846.7 9259.0 3434.7 825.4 359.4 
133.1 59.9 0.0 
4446.4 4439.8 4499.7 4559.6 4646.1 4746.0 4819.2 4905.7 4978.9 5045.5 5112.1 5118.7 5052.2 4952.3 4812.5 4692.7 4619.5 4612.8 4706.0 
4932.3 5245.2 5558.0 5884.2 6296.9 6889.3 7874.4 8813.0 7874.4 5624.6 4832.5 3621.0 1511.0 532.5 259.6 113.2 59.9 0.0 
4446.4 4393.2 4353.2 4339.9 4320.0 4266.7 4160.2 4000.5 3820.7 3587.8 3374.8 3161.8 2988.7 2862.2 2735.8 2682.5 2615.9 2589.3 2589.3 
2602.6 2642.6 2615.9 2509.4 2329.7 2070.1 1730.6 1417.8 1178.2 991.8 832.0 672.3 499.2 366.1 239.6 113.2 46.6 0.0 
4446.4 4313.3 4213.5 4093.6 3967.2 3807.4 3621.0 3448.0 3281.6 3161.8 3068.6 2995.3 2928.8 2848.9 2795.7 2729.1 2682.5 2635.9 2569.3 
2476.2 2356.3 2209.9 2010.2 1837.1 1657.4 1491.0 1331.3 1164.9 1005.1 858.7 705.6 532.5 359.4 239.6 119.8 39.9 0.0 
4446.4 4273.4 4087.0 3913.9 3714.2 3561.1 3441.3 3341.5 3274.9 3201.7 3148.4 3088.5 3022.0 2948.8 2882.2 2809.0 2749.1 2682.5 2596.0 
2469.5 2329.7 2176.6 2036.8 1937.0 1837.1 1697.4 1517.6 1318.0 1151.5 965.2 778.8 585.8 412.7 252.9 119.8 33.3 0.0 
4446.4 4213.5 3973.8 3774.1 3594.4 3494.6 3441.3 3401.4 3401.4 3361.4 3308.2 3228.3 3135.1 3048.6 2928.8 2848.9 2755.7 2669.2 2556.0 
2456.2 2376.3 2296.4 2196.6 2136.7 2010.2 1857.1 1670.7 1491.0 1304.6 1105.0 858.7 698.9 525.9 346.1 159.8 33.3 0.0 
4446.4 4160.2 3887.3 3654.3 3541.2 3501.2 3507.9 3541.2 3521.2 3474.6 3401.4 3281.6 3175.1 3048.6 2942.1 2809.0 2682.5 2562.7 2496.1 
2429.6 2329.7 2249.8 2183.3 2083.4 1923.7 1850.5 1750.6 1644.1 1471.0 1204.8 1045.0 845.4 672.3 446.0 239.6 39.9 0.0 
4446.4 4133.6 3820.7 3614.4 3527.9 3534.5 3581.1 3614.4 3627.7 3587.8 3448.0 3294.9 3135.1 2975.4 2835.6 2702.5 2602.6 2562.7 2482.8 
2383.0 2249.8 2136.7 2056.8 1930.3 1877.1 1797.2 1704.0 1610.8 1391.2 1231.4 1091.6 945.2 745.5 525.9 279.6 26.6 0.0 
4446.4 4113.6 3780.8 3601.1 3534.5 3587.8 3634.4 3707.6 3700.9 3621.0 3454.6 3268.3 3041.9 2835.6 2682.5 2602.6 2615.9 2582.7 2436.2 
2243.2 2090.1 2016.9 1910.4 1830.5 1770.6 1704.0 1610.8 1464.4 1271.4 1144.9 1011.8 885.3 685.6 512.5 252.9 20.0 0.0 
4446.4 4107.0 3747.5 3567.8 3541.2 3581.1 3667.6 3727.5 3720.9 3641.0 3441.3 3175.1 2908.8 2702.5 2556.0 2496.1 2556.0 2469.5 2269.8 
2103.4 1957.0 1937.0 1803.9 1757.3 1710.7 1637.5 1537.6 1371.2 1218.1 1098.3 965.2 918.6 652.3 426.0 219.7 13.3 0.0 
4446.4 4107.0 3747.5 3547.8 3541.2 3567.8 3647.7 3714.2 3734.2 3647.7 3441.3 3148.4 2895.5 2695.8 2542.7 2496.1 2549.4 2442.9 2263.2 
2083.4 1937.0 1917.0 1790.6 1744.0 1677.4 1617.5 1531.0 1357.9 1211.5 1078.3 931.9 825.4 565.8 406.0 213.0 13.3 0.0 
